Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23138

Shaft Size

N/A 6.8750 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH38DK614SB TAAPH38DK614SC TAAPH38DK614SEB TAAPH38DK614SEC TAAPH38DK614SEM TAAPH38DK614SEN TAAPH38DK614SEO TAAPH38DK614SET TAAPH38DK614SMT TAAPH38DK614SNT TAAPH38DK614SO TAAPH38DK614ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.88 in200.1 mm

Dimension B

N/A 16.17 in410.8 mm

Dimension C

N/A 8.66 in219.9 mm

Dimension D Min

N/A 21.5 in546.1 mm

Dimension D Max

N/A 23.5 in596.9 mm

Dimension E

N/A 6.25 in158.8 mm

Dimension F

N/A 27.63 in701.8 mm

Dimension G

N/A 9.25 in235 mm

Dimension H

N/A 2.95 in74.9 mm

Dimension J (Bolt Size)

N/A 1.375 in30 mm

Dimension L

N/A 7.83 in199 mm

Dimension MT

N/A 4.08 in103.6 mm

Dimension RTT

N/A 0.52 in13.2 mm

Dimension ST

N/A 8.17 in207.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 525000 lbf2340000 N

C - Dynamic Load (Basic)

N/A 365000 lbf1630000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm