Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23140

Shaft Size

N/A 7 1/8 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH40DK702SB TAAPH40DK702SC TAAPH40DK702SEB TAAPH40DK702SEC TAAPH40DK702SEM TAAPH40DK702SEN TAAPH40DK702SEO TAAPH40DK702SET TAAPH40DK702SMT TAAPH40DK702SNT TAAPH40DK702SO TAAPH40DK702ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.25 in209.5 mm

Dimension B

N/A 16.9 in429.2 mm

Dimension C

N/A 9.45 in240 mm

Dimension D Min

N/A 23 in584.2 mm

Dimension D Max

N/A 25 in635 mm

Dimension E

N/A 6.75 in171.5 mm

Dimension F

N/A 28.75 in730.3 mm

Dimension G

N/A 9.75 in247.7 mm

Dimension H

N/A 3.15 in80 mm

Dimension J (Bolt Size)

N/A 1.375 in30 mm

Dimension L

N/A 9.21 in234 mm

Dimension MT

N/A 4.32 in109.7 mm

Dimension RTT

N/A 0.65 in16.5 mm

Dimension ST

N/A 8.57 in217.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 540000 lbf2400000 N

C - Dynamic Load (Basic)

N/A 386000 lbf1720000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.15

Y2 - Geometry Factor

N/A 3.2

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm