Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23140

Shaft Size

N/A 180 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH40K180SB TAAPH40K180SC TAAPH40K180SEB TAAPH40K180SEC TAAPH40K180SEM TAAPH40K180SEN TAAPH40K180SEO TAAPH40K180SET TAAPH40K180SMT TAAPH40K180SNT TAAPH40K180SO TAAPH40K180ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.25 in209.6 mm

Dimension B

N/A 16.16 in429.3 mm

Dimension C

N/A 9.84 in250 mm

Dimension D Min

N/A 22.5 in573.1 mm

Dimension D Max

N/A 25 in635 mm

Dimension E

N/A 5 in127 mm

Dimension F

N/A 29.5 in749.3 mm

Dimension G

N/A 8.27 in210 mm

Dimension H

N/A 3.15 in80 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 8.46 in215 mm

Dimension MT

N/A 4.32 in109.7 mm

Dimension RTT

N/A 0.65 in16.5 mm

Dimension ST

N/A 8.57 in217.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 540000 lbf2400000 N

C - Dynamic Load (Basic)

N/A 386000 lbf1720000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.15

Y2 - Geometry Factor

N/A 3.2

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm