Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 200 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAPH44DK200SB TAAPH44DK200SC TAAPH44DK200SEB TAAPH44DK200SEC TAAPH44DK200SEM TAAPH44DK200SEN TAAPH44DK200SEO TAAPH44DK200SET TAAPH44DK200SMT TAAPH44DK200SNT TAAPH44DK200SO TAAPH44DK200ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.5 in241.3 mm

Dimension B

N/A 18.78 in477.1 mm

Dimension C

N/A 11.02 in279.9 mm

Dimension D Min

N/A 25.63 in651 mm

Dimension D Max

N/A 27.88 in708.1 mm

Dimension E

N/A 7.25 in184.2 mm

Dimension F

N/A 32 in812.8 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension H

N/A 3.35 in85.1 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 9.81 in249 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.81 in20.6 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm