Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23144

Shaft Size

N/A 7 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH44K713SB TAAPH44K713SC TAAPH44K713SEB TAAPH44K713SEC TAAPH44K713SEM TAAPH44K713SEN TAAPH44K713SEO TAAPH44K713SET TAAPH44K713SMT TAAPH44K713SNT TAAPH44K713SO TAAPH44K713ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.5 in241.3 mm

Dimension B

N/A 17.93 in455.3 mm

Dimension C

N/A 11.02 in280 mm

Dimension D Min

N/A 24.75 in630.4 mm

Dimension D Max

N/A 27.88 in708.2 mm

Dimension E

N/A 5.25 in133.4 mm

Dimension F

N/A 32.75 in831.9 mm

Dimension G

N/A 8.86 in225 mm

Dimension H

N/A 3.35 in85.1 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 9.11 in231 mm

Dimension MT

N/A 4.68 in118.9 mm

Dimension RTT

N/A 0.81 in20.6 mm

Dimension ST

N/A 9.24 in234.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 616000 lbf2740000 N

C - Dynamic Load (Basic)

N/A 436000 lbf1940000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.17

Y2 - Geometry Factor

N/A 3.24

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm