Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 13/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH634DK513SB TAAPH634DK513SC TAAPH634DK513SEB TAAPH634DK513SEC TAAPH634DK513SEM TAAPH634DK513SEN TAAPH634DK513SEO TAAPH634DK513SET TAAPH634DK513SMT TAAPH634DK513SNT TAAPH634DK513SO TAAPH634DK513ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.25 in209.6 mm

Dimension B

N/A 15.76 in400.4 mm

Dimension C

N/A 8.66 in220 mm

Dimension D Min

N/A 23 in584.2 mm

Dimension D Max

N/A 25 in635 mm

Dimension E

N/A 6.75 in171.5 mm

Dimension F

N/A 28.75 in730.3 mm

Dimension G

N/A 9.75 in247.7 mm

Dimension H

N/A 2.56 in65 mm

Dimension J (Bolt Size)

N/A 1.375 in30 mm

Dimension L

N/A 8.6 in219 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.53 in13.5 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm