Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 5/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH636DK605SB TAAPH636DK605SC TAAPH636DK605SEB TAAPH636DK605SEC TAAPH636DK605SEM TAAPH636DK605SEN TAAPH636DK605SEO TAAPH636DK605SET TAAPH636DK605SMT TAAPH636DK605SNT TAAPH636DK605SO TAAPH636DK605ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 8.88 in225.4 mm

Dimension B

N/A 16.8 in426.7 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 24.13 in612.8 mm

Dimension D Max

N/A 26.38 in669.9 mm

Dimension E

N/A 6.88 in174.6 mm

Dimension F

N/A 30.5 in774.7 mm

Dimension G

N/A 9.88 in250.8 mm

Dimension H

N/A 2.75 in69.9 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 8.84 in224 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.57 in14.5 mm

Dimension ST

N/A 7.74 in196.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm