Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23138

Shaft Size

N/A 6.8750 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPH638DK614SB TAAPH638DK614SC TAAPH638DK614SEB TAAPH638DK614SEC TAAPH638DK614SEM TAAPH638DK614SEN TAAPH638DK614SEO TAAPH638DK614SET TAAPH638DK614SMT TAAPH638DK614SNT TAAPH638DK614SO TAAPH638DK614ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 9.5 in241.3 mm

Dimension B

N/A 17.8 in452.1 mm

Dimension C

N/A 9.45 in240 mm

Dimension D Min

N/A 25.63 in650.9 mm

Dimension D Max

N/A 27.88 in708 mm

Dimension E

N/A 7.25 in184.2 mm

Dimension F

N/A 32 in812.8 mm

Dimension G

N/A 10.25 in260.4 mm

Dimension H

N/A 2.95 in74.9 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 9.26 in235 mm

Dimension MT

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.6 in15.2 mm

Dimension ST

N/A 8.17 in207.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 525000 lbf2340000 N

C - Dynamic Load (Basic)

N/A 365000 lbf1630000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm