Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 5 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPK32K507SB TAAPK32K507SC TAAPK32K507SEB TAAPK32K507SEC TAAPK32K507SEM TAAPK32K507SEN TAAPK32K507SEO TAAPK32K507SET TAAPK32K507SM TAAPK32K507SN TAAPK32K507SO TAAPK32K507ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.06 in179.4 mm

Dimension B

N/A 13.31 in338.1 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 19.69 in500.1 mm

Dimension D Max

N/A 21.31 in541.3 mm

Dimension E

N/A 4.19 in106.4 mm

Dimension F

N/A 24.75 in628.7 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 2.13 in54.1 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L

N/A 6.94 in176.3 mm

Dimension MT

N/A 3.56 in90.5 mm

Dimension RTT

N/A 0.47 in11.9 mm

Dimension ST

N/A 7.28 in185 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm