Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPK34K515SB TAAPK34K515SC TAAPK34K515SEB TAAPK34K515SEC TAAPK34K515SEM TAAPK34K515SEN TAAPK34K515SEO TAAPK34K515SET TAAPK34K515SM TAAPK34K515SN TAAPK34K515SO TAAPK34K515ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.88 in200 mm

Dimension B

N/A 14.63 in371.6 mm

Dimension C

N/A 8.66 in220 mm

Dimension D Min

N/A 22.19 in563.6 mm

Dimension D Max

N/A 23.81 in604.8 mm

Dimension E

N/A 4.44 in112.8 mm

Dimension F

N/A 28 in711.2 mm

Dimension G

N/A 7.5 in190.5 mm

Dimension H

N/A 2.38 in60.5 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 7.48 in190 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension RTT

N/A 0.37 in9.4 mm

Dimension ST

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N