Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPK36K607SB TAAPK36K607SC TAAPK36K607SEB TAAPK36K607SEC TAAPK36K607SEM TAAPK36K607SEN TAAPK36K607SEO TAAPK36K607SET TAAPK36K607SM TAAPK36K607SN TAAPK36K607SO TAAPK36K607ST

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.88 in200 mm

Dimension B

N/A 15.03 in381.7 mm

Dimension C

N/A 9.06 in230 mm

Dimension D Min

N/A 22.19 in563.6 mm

Dimension D Max

N/A 23.81 in604.8 mm

Dimension E

N/A 4.44 in112.8 mm

Dimension F

N/A 28 in711.2 mm

Dimension G

N/A 7.5 in190.5 mm

Dimension H

N/A 2.38 in60.5 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 7.65 in194.3 mm

Dimension MT

N/A 3.9 in99 mm

Dimension RTT

N/A 0.59 in15 mm

Dimension ST

N/A 7.74 in196.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm