Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK22K100SB TAAFK22K100SC TAAFK22K100SEB TAAFK22K100SEC TAAFK22K100SEM TAAFK22K100SEN TAAFK22K100SEO TAAFK22K100SET TAAFK22K100SM TAAFK22K100SN TAAFK22K100SO TAAFK22K100ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450381369 0883450381376 0883450381383 0883450381390 0883450381406 0883450381413 0883450381420 0883450381437 0883450381444 0883450381451 0883450381468 0883450381475

Other Dimensions

Dimension BC

N/A 12.88 in327.2 mm

Dimension C

N/A 5.71 in145 mm

Dimension D

N/A 10.1 in256.5 mm

Dimension E

N/A 6.44 in163.6 mm

Dimension F

N/A 15.13 in384.3 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 4.7 in119.4 mm

Dimension L Fix

N/A 4.62 in117.3 mm

Dimension MT

N/A 2.48 in63 mm

Dimension N

N/A 4.21 in106.9 mm

Dimension RTT

N/A 0.42 in10.6 mm

Dimension ST

N/A 5.15 in130.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm