Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAAFK26K115SB TAAFK26K115SC TAAFK26K115SEB TAAFK26K115SEC TAAFK26K115SEM TAAFK26K115SEN TAAFK26K115SEO TAAFK26K115SET TAAFK26K115SM TAAFK26K115SN TAAFK26K115SO TAAFK26K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Round Flange

UPC Code

N/A 0883450381963 0883450381970 0883450381987 0883450381994 0883450382007 0883450382014 0883450382021 0883450382038 0883450382045 0883450382052 0883450382069 0883450382076

Other Dimensions

Dimension BC

N/A 14 in355.6 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 11.19 in284.2 mm

Dimension E

N/A 7 in177.8 mm

Dimension F

N/A 16.5000 in419.100 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L Exp

N/A 5.7 in144.8 mm

Dimension L Fix

N/A 5.62 in142.7 mm

Dimension MT

N/A 2.83 in71.9 mm

Dimension N

N/A 5.32 in135.1 mm

Dimension RTT

N/A -0.09 in-2.4 mm

Dimension ST

N/A 5.89 in149.65 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm