Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65.000 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Other Dimensions

Dimension A

N/A 3 in76.2 mm

Dimension C

N/A 1 in25.4 mm

Dimension D

N/A 6.75 in171.5 mm

Dimension E

N/A 5.94 in150.9 mm

Dimension F

N/A 1.56 in39.6 mm

Dimension G

N/A 1.56 in39.6 mm

Dimension H

N/A 3.86 in98 mm

Dimension J

N/A 4.25 in108 mm

Dimension L

N/A 8.65 in219.7 mm

Dimension MT

N/A 1.92 in48.7 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RTT

N/A 0.37 in9.3 mm

Dimension S

N/A 1.81 in46 mm

Dimension UT

N/A 3.64 in92.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm