Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Other Dimensions

Dimension A

N/A 3.69 in93.7 mm

Dimension C

N/A 1 in25.4 mm

Dimension D

N/A 7.81 in198.4 mm

Dimension E

N/A 6.81 in173 mm

Dimension F

N/A 1.63 in41.3 mm

Dimension G

N/A 1.88 in47.6 mm

Dimension H

N/A 4.12 in104.7 mm

Dimension J

N/A 5.38 in136.5 mm

Dimension L

N/A 10 in254 mm

Dimension MT

N/A 2.04 in51.7 mm

Dimension P

N/A 5.5 in139.7 mm

Dimension RTT

N/A 0.37 in9.4 mm

Dimension S

N/A 1.81 in46 mm

Dimension UT

N/A 3.91 in99.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lbf278000 N

C - Dynamic Load (Basic)

N/A 57200 lbf254000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm