Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22224

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Other Dimensions

Dimension A

N/A 5.44 in138.1 mm

Dimension C

N/A 1.5 in38.1 mm

Dimension D

N/A 11.25 in285.8 mm

Dimension E

N/A 10.25 in260.4 mm

Dimension F

N/A 2.5 in63.5 mm

Dimension G

N/A 2.38 in60.3 mm

Dimension H

N/A 6.08 in154.5 mm

Dimension J

N/A 6.25 in158.8 mm

Dimension L

N/A 14.88 in377.8 mm

Dimension MT

N/A 2.82 in71.6 mm

Dimension P

N/A 8 in203.2 mm

Dimension RTT

N/A 0.73 in18.7 mm

Dimension S

N/A 2.06 in52.4 mm

Dimension UT

N/A 5.48 in139.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 174000 lbf772000 N

C - Dynamic Load (Basic)

N/A 145000 lbf647000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.70

Y2 - Geometry Factor

N/A 4.02

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm