Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 140 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Other Dimensions

Dimension A

N/A 7.69 in195.3 mm

Dimension C

N/A 1.75 in44.5 mm

Dimension D

N/A 16 in406.4 mm

Dimension E

N/A 14.13 in358.8 mm

Dimension F

N/A 3.5 in88.9 mm

Dimension G

N/A 3.13 in79.4 mm

Dimension H

N/A 8.27 in210 mm

Dimension J

N/A 8 in203.2 mm

Dimension L

N/A 20.63 in523.9 mm

Dimension MT

N/A 3.56 in90.5 mm

Dimension P

N/A 10.75 in273.1 mm

Dimension RTT

N/A 0.47 in11.9 mm

Dimension S

N/A 2.56 in65.1 mm

Dimension UT

N/A 7.28 in185 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0071

Eng Internal Radial Clearance - Max

N/A 0.0091

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm