Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DAAP22K100SB DAAP22K100SC DAAP22K100SEB DAAP22K100SEC DAAP22K100SEM DAAP22K100SEN DAAP22K100SEO DAAP22K100SET DAAP22K100SM DAAP22K100SN DAAP22K100SO DAAP22K100ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450009027 0883450009034 0883450009058 0883450009065 0883450009072 0883450009089 0883450009096 0883450009102 0883450195805 0883450196000 0883450273312 0883450273510

Other Dimensions

Dimension A

N/A 4.25 in108 mm

Dimension B

N/A 8.8 in223.5 mm

Dimension C

N/A 5.71 in145 mm

Dimension D Min

N/A 10.06 in255.5 mm

Dimension D Max

N/A 12.5 in317.5 mm

Dimension F

N/A 14.25 in362 mm

Dimension G

N/A 3.96 in100.6 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 4.46 in113.3 mm

Dimension MT

N/A 2.48 in63 mm

Dimension RTT

N/A 0.57 in14.6 mm

Dimension ST

N/A 5.15 in130.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm