Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DAAC11K050SB DAAC11K050SC DAAC11K050SEB DAAC11K050SEC DAAC11K050SEM DAAC11K050SEN DAAC11K050SEO DAAC11K050SET DAAC11K050SM DAAC11K050SN DAAC11K050SO DAAC11K050ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450003520 0883450003537 0883450003551 0883450003568 0883450003575 0883450003582 0883450003599 0883450003605 0883450196857 0883450197052 0883450274364 0883450274562

Other Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension E

N/A 3.8 in96.5 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension G

N/A 4.5 in114.3 mm

Dimension H

N/A 1.24 in31.5 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension MT

N/A 1.4 in35.6 mm

Dimension N

N/A 1 in25.4 mm

Dimension RTT

N/A 0.38 in9.6 mm

Dimension ST

N/A 3.01 in76.33 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm