Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DAAC20K090SB DAAC20K090SC DAAC20K090SEB DAAC20K090SEC DAAC20K090SEM DAAC20K090SEN DAAC20K090SEO DAAC20K090SET DAAC20K090SM DAAC20K090SN DAAC20K090SO DAAC20K090ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450004725 0883450004732 0883450004756 0883450004763 0883450004770 0883450004787 0883450004794 0883450004800 0883450196970 0883450197175 0883450274487 0883450274685

Other Dimensions

Dimension BC

N/A 8.63 in219.2 mm

Dimension C

N/A 5.12 in130 mm

Dimension E

N/A 6.1 in154.9 mm

Dimension F

N/A 10.2500 in260.4 mm

Dimension G

N/A 7.375 in187.3 mm

Dimension H

N/A 1.62 in41.1 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension MT

N/A 2.3 in58.4 mm

Dimension N

N/A 1.38 in35.1 mm

Dimension RTT

N/A 0.97 in24.7 mm

Dimension ST

N/A 4.8 in121.83 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm