Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22224

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAACK24K110SB TAACK24K110SC TAACK24K110SEB TAACK24K110SEC TAACK24K110SEM TAACK24K110SEN TAACK24K110SEO TAACK24K110SET TAACK24K110SM TAACK24K110SN TAACK24K110SO TAACK24K110ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

Other Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension C

N/A 6.1 in155 mm

Dimension D

N/A 10.25 in260.4 mm

Dimension E

N/A 6.38 in161.9 mm

Dimension F

N/A 14.7500 in374.7 mm

Dimension G

N/A 11 in279.4 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension MT

N/A 2.77 in70.3 mm

Dimension N

N/A 1.9 in48.3 mm

Dimension RTT

N/A 0.79 in20.1 mm

Dimension ST

N/A 5.48 in139.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 174000 lbf772000 N

C - Dynamic Load (Basic)

N/A 145000 lbf647000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.70

Y2 - Geometry Factor

N/A 4.02

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm