Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAACK28K125SB TAACK28K125SC TAACK28K125SEB TAACK28K125SEC TAACK28K125SEM TAACK28K125SEN TAACK28K125SEO TAACK28K125SET TAACK28K125SM TAACK28K125SN TAACK28K125SO TAACK28K125ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

Other Dimensions

Dimension BC

N/A 14.5 in368.3 mm

Dimension C

N/A 7.09 in180 mm

Dimension D

N/A 12 in304.8 mm

Dimension E

N/A 7.25 in184.2 mm

Dimension F

N/A 17.0000 in431.800 mm

Dimension G

N/A 13 in330.2 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 1 in25.4 mm

Dimension MT

N/A 3.36 in85.3 mm

Dimension N

N/A 2.56 in65 mm

Dimension RTT

N/A 0.79 in20.1 mm

Dimension ST

N/A 6.35 in161.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.89

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm