Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 5 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAACK32K507SB TAACK32K507SC TAACK32K507SEB TAACK32K507SEC TAACK32K507SEM TAACK32K507SEN TAACK32K507SEO TAACK32K507SET TAACK32K507SM TAACK32K507SN TAACK32K507SO TAACK32K507ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

Other Dimensions

Dimension BC

N/A 16.5 in419.1 mm

Dimension C

N/A 8.27 in210 mm

Dimension D

N/A 13 in330.2 mm

Dimension E

N/A 8.25 in209.6 mm

Dimension F

N/A 19.0000 in482.600 mm

Dimension G

N/A 14 in355.6 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.984 in24 mm

Dimension MT

N/A 3.56 in90.5 mm

Dimension N

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.46 in11.7 mm

Dimension ST

N/A 7.28 in185 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0071

Eng Internal Radial Clearance - Max

N/A 0.0091

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm