Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAACK34K515SB TAACK34K515SC TAACK34K515SEB TAACK34K515SEC TAACK34K515SEM TAACK34K515SEN TAACK34K515SEO TAACK34K515SET TAACK34K515SM TAACK34K515SN TAACK34K515SO TAACK34K515ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

Other Dimensions

Dimension BC

N/A 17 in431.8 mm

Dimension C

N/A 8.66 in220 mm

Dimension D

N/A 14 in355.6 mm

Dimension E

N/A 8.5 in215.9 mm

Dimension F

N/A 19.0000 in482.600 mm

Dimension G

N/A 15 in381 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 1.13 in28.7 mm

Dimension MT

N/A 3.73 in94.6 mm

Dimension N

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.37 in9.4 mm

Dimension ST

N/A 7.35 in186.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm