Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 6 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAACK36K607SB TAACK36K607SC TAACK36K607SEB TAACK36K607SEC TAACK36K607SEM TAACK36K607SEN TAACK36K607SEO TAACK36K607SET TAACK36K607SM TAACK36K607SN TAACK36K607SO TAACK36K607ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

Other Dimensions

Dimension BC

N/A 17 in431.8 mm

Dimension C

N/A 9.06 in230 mm

Dimension D

N/A 14 in355.6 mm

Dimension E

N/A 8.5 in215.9 mm

Dimension F

N/A 19.0000 in482.600 mm

Dimension G

N/A 15 in381 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 1.13 in28.7 mm

Dimension MT

N/A 3.9 in98.9 mm

Dimension N

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.56 in14.2 mm

Dimension ST

N/A 7.74 in196.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm