Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC11V050SB QVVMC11V050SC QVVMC11V050SEB QVVMC11V050SEC QVVMC11V050SEM QVVMC11V050SEN QVVMC11V050SEO QVVMC11V050SET QVVMC11V050SM QVVMC11V050SN QVVMC11V050SO QVVMC11V050ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150903 0883450151054 0883450158916 0883450159111 0883450180115 0883450181105 0883450199056 0883450199889 0883450280846 0883450280990 0883450285049 0883450285278

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.906 in23 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 4.531 in115.1 mm

Dimension G

N/A 2.18 in55.4 mm

Dimension L Exp

N/A 3.19 in81 mm

Dimension L Fix

N/A 3.11 in79 mm

Dimension RVV

N/A 0.91 in23.1 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm