Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 55.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC13V055SB QVVMC13V055SC QVVMC13V055SEB QVVMC13V055SEC QVVMC13V055SEM QVVMC13V055SEN QVVMC13V055SEO QVVMC13V055SET QVVMC13V055SM QVVMC13V055SN QVVMC13V055SO QVVMC13V055ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150934 0883450151085 0883450158947 0883450159791 0883450180146 0883450181136 0883450199087 0883450200455 0883450280877 0883450281027 0883450285070 0883450285308

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.906 in23 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 5 in127 mm

Dimension G

N/A 2.64 in67.1 mm

Dimension L Exp

N/A 3.46 in87.9 mm

Dimension L Fix

N/A 3.38 in85.9 mm

Dimension RVV

N/A 0.86 in21.8 mm

Dimension SVV

N/A 4.24 in107.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm