Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 2.2500 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVMC13V204SB QVVMC13V204SC QVVMC13V204SEB QVVMC13V204SEC QVVMC13V204SEM QVVMC13V204SEN QVVMC13V204SEO QVVMC13V204SET QVVMC13V204SM QVVMC13V204SN QVVMC13V204SO QVVMC13V204ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150927 0883450151078 0883450158930 0883450159678 0883450180139 0883450181129 0883450199070 0883450200240 0883450280860 0883450281010 0883450285063 0883450285292

Other Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.906 in23 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 5 in127 mm

Dimension G

N/A 2.64 in67.1 mm

Dimension L Exp

N/A 3.46 in87.9 mm

Dimension L Fix

N/A 3.38 in85.9 mm

Dimension RVV

N/A 0.86 in21.8 mm

Dimension SVV

N/A 4.24 in107.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm