Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC15V060SB QVVMC15V060SC QVVMC15V060SEB QVVMC15V060SEC QVVMC15V060SEM QVVMC15V060SEN QVVMC15V060SEO QVVMC15V060SET QVVMC15V060SM QVVMC15V060SN QVVMC15V060SO QVVMC15V060ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450069946 0883450070010 0883450087247 0883450210379 0883450210522 0883450222945 0883450235297 0883450235440 0883450243971 0883450244121 0883450248938 0883450249089

Other Dimensions

Dimension A

N/A 0.594 in15.1 mm

Dimension B

N/A 1.032 in26.2 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 0.25 in6.4 mm

Dimension F

N/A 5.8750 in149.2 mm

Dimension G

N/A 2.78 in70.6 mm

Dimension L Exp

N/A 3.52 in89.4 mm

Dimension L Fix

N/A 3.44 in87.4 mm

Dimension RVV

N/A 0.65 in16.5 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm