Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC17V070SB QVVMC17V070SC QVVMC17V070SEB QVVMC17V070SEC QVVMC17V070SEM QVVMC17V070SEN QVVMC17V070SEO QVVMC17V070SET QVVMC17V070SM QVVMC17V070SN QVVMC17V070SO QVVMC17V070ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150965 0883450151115 0883450158992 0883450160032 0883450180177 0883450181167 0883450199650 0883450200509 0883450280907 0883450281058 0883450285100 0883450285339

Other Dimensions

Dimension A

N/A 0.594 in15.1 mm

Dimension B

N/A 1.083 in27.5 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 0.281 in7.1 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension G

N/A 2.95 in74.9 mm

Dimension L Exp

N/A 3.67 in93.2 mm

Dimension L Fix

N/A 3.59 in91.2 mm

Dimension RVV

N/A 0.59 in15 mm

Dimension SVV

N/A 4.18 in106.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm