Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC17V075SB QVVMC17V075SC QVVMC17V075SEB QVVMC17V075SEC QVVMC17V075SEM QVVMC17V075SEN QVVMC17V075SEO QVVMC17V075SET QVVMC17V075SM QVVMC17V075SN QVVMC17V075SO QVVMC17V075ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450070348 0883450070416 0883450210430 0883450210584 0883450222853 0883450223003 0883450235358 0883450235501 0883450244039 0883450244183 0883450248990 0883450249140

Other Dimensions

Dimension A

N/A 0.594 in15.1 mm

Dimension B

N/A 1.083 in27.5 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 0.281 in7.1 mm

Dimension F

N/A 6.7500 in171.5 mm

Dimension G

N/A 2.95 in74.9 mm

Dimension L Exp

N/A 3.67 in93.2 mm

Dimension L Fix

N/A 3.59 in91.2 mm

Dimension RVV

N/A 0.59 in15 mm

Dimension SVV

N/A 4.18 in106.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm