Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 85 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC20V085SB QVVMC20V085SC QVVMC20V085SEB QVVMC20V085SEC QVVMC20V085SEM QVVMC20V085SEN QVVMC20V085SEO QVVMC20V085SET QVVMC20V085SM QVVMC20V085SN QVVMC20V085SO QVVMC20V085ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450151009 0883450151153 0883450159036 0883450160681 0883450180214 0883450181280 0883450199698 0883450200547 0883450280945 0883450281096 0883450285223 0883450285377

Other Dimensions

Dimension A

N/A 0.781 in19.8 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 0.313 in8 mm

Dimension F

N/A 8.1250 in206.4 mm

Dimension G

N/A 3.37 in85.6 mm

Dimension L Exp

N/A 4.1 in104.1 mm

Dimension L Fix

N/A 4.02 in102.1 mm

Dimension RVV

N/A 0.6 in15.2 mm

Dimension SVV

N/A 4.62 in117.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm