Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 3 11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVMC22V311SB QVVMC22V311SC QVVMC22V311SEB QVVMC22V311SEC QVVMC22V311SEM QVVMC22V311SEN QVVMC22V311SEO QVVMC22V311SET QVVMC22V311SM QVVMC22V311SN QVVMC22V311SO QVVMC22V311ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450151016 0883450151160 0883450159074 0883450160766 0883450181068 0883450181297 0883450199841 0883450200554 0883450280952 0883450281102 0883450285230 0883450285384

Other Dimensions

Dimension A

N/A 0.781 in19.8 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 0.313 in8 mm

Dimension F

N/A 8.7500 in222.3 mm

Dimension G

N/A 3.85 in97.8 mm

Dimension L Exp

N/A 4.53 in115.1 mm

Dimension L Fix

N/A 4.45 in113 mm

Dimension RVV

N/A 0.55 in14 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm