Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVMC26V110SB QVVMC26V110SC QVVMC26V110SEB QVVMC26V110SEC QVVMC26V110SEM QVVMC26V110SEN QVVMC26V110SEO QVVMC26V110SET QVVMC26V110SM QVVMC26V110SN QVVMC26V110SO QVVMC26V110ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450071246 0883450071314 0883450287661 0883450287685 0883450289184 0883450289207 0883450290708 0883450290722 0883450292221 0883450292245 0883450293747 0883450293761

Other Dimensions

Dimension A

N/A 0.781 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 0.313 in8 mm

Dimension F

N/A 10.437 in265.1 mm

Dimension G

N/A 4.11 in104.4 mm

Dimension L Exp

N/A 5.65 in143.5 mm

Dimension L Fix

N/A 5.57 in141.5 mm

Dimension RVV

N/A 1.45 in36.8 mm

Dimension SVV

N/A 7.02 in178.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm