Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFC17V070SB QVVFC17V070SC QVVFC17V070SEB QVVFC17V070SEC QVVFC17V070SEM QVVFC17V070SEN QVVFC17V070SEO QVVFC17V070SET QVVFC17V070SM QVVFC17V070SN QVVFC17V070SO QVVFC17V070ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450150422 0883450150514 0883450158114 0883450158220 0883450179638 0883450179720 0883450187817 0883450189187 0883450280365 0883450280457 0883450284561 0883450284653

Other Dimensions

Dimension A1

N/A 11.12 in282.4 mm

Dimension BC

N/A 9.45 in240 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 7.48 in190 mm

Dimension G

N/A 1 in25.4 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension E

N/A 6.68 in169.7 mm

Dimension F

N/A 8.35 in212.1 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension N

N/A 2.75 in69.9 mm

Dimension RVV

N/A 0.57 in14.5 mm

Dimension SVV

N/A 4.18 in106.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm