Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFC22V100SB QVVFC22V100SC QVVFC22V100SEB QVVFC22V100SEC QVVFC22V100SEM QVVFC22V100SEN QVVFC22V100SEO QVVFC22V100SET QVVFC22V100SM QVVFC22V100SN QVVFC22V100SO QVVFC22V100ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450065740 0883450065818 0883450210195 0883450210348 0883450222624 0883450222778 0883450235112 0883450235266 0883450243797 0883450243940 0883450248754 0883450248907

Other Dimensions

Dimension A1

N/A 14.45 in367 mm

Dimension BC

N/A 12.2 in309.9 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 10.04 in255 mm

Dimension G

N/A 1.75 in44.45 mm

Dimension L

N/A 4.76 in120.9 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 10.8 in274.3 mm

Dimension H

N/A 1.04 in26.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension N

N/A 3.98 in101.1 mm

Dimension RVV

N/A 0.23 in5.8 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm