Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 3 11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFC22V311SB QVVFC22V311SC QVVFC22V311SEB QVVFC22V311SEC QVVFC22V311SEM QVVFC22V311SEN QVVFC22V311SEO QVVFC22V311SET QVVFC22V311SM QVVFC22V311SN QVVFC22V311SO QVVFC22V311ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450150477 0883450150569 0883450158183 0883450158299 0883450179683 0883450179775 0883450189149 0883450189231 0883450280419 0883450280501 0883450284615 0883450284707

Other Dimensions

Dimension A1

N/A 14.45 in367 mm

Dimension BC

N/A 12.2 in309.9 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 10.04 in255 mm

Dimension G

N/A 1.75 in44.45 mm

Dimension L

N/A 4.76 in120.9 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 10.8 in274.3 mm

Dimension H

N/A 1.04 in26.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension N

N/A 3.98 in101.1 mm

Dimension RVV

N/A 0.23 in5.8 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm