Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFC26V115SB QVVFC26V115SC QVVFC26V115SEB QVVFC26V115SEC QVVFC26V115SEM QVVFC26V115SEN QVVFC26V115SEO QVVFC26V115SET QVVFC26V115SM QVVFC26V115SN QVVFC26V115SO QVVFC26V115ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450066143 0883450066211 0883450287630 0883450287654 0883450289153 0883450289177 0883450290678 0883450290692 0883450292191 0883450292214 0883450293716 0883450293730

Other Dimensions

Dimension A1

N/A 16.38 in416.1 mm

Dimension BC

N/A 13.98 in355.1 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 11.42 in290.1 mm

Dimension G

N/A 1.65 in41.91 mm

Dimension L

N/A 5.68 in144.3 mm

Dimension E

N/A 9.88 in251 mm

Dimension F

N/A 11.7500 in298.5 mm

Dimension H

N/A 1.26 in32 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension N

N/A 4.21 in106.9 mm

Dimension RVV

N/A 1.34 in34.0 mm

Dimension SVV

N/A 7.02 in178.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm