Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFC26V407SB QVVFC26V407SC QVVFC26V407SEB QVVFC26V407SEC QVVFC26V407SEM QVVFC26V407SEN QVVFC26V407SEO QVVFC26V407SET QVVFC26V407SM QVVFC26V407SN QVVFC26V407SO QVVFC26V407ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450066242 0883450066310 0883450210201 0883450210355 0883450222631 0883450222785 0883450235129 0883450235273 0883450243803 0883450243957 0883450248761 0883450248914

Other Dimensions

Dimension A1

N/A 16.38 in416.1 mm

Dimension BC

N/A 13.98 in355.1 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 11.42 in290.1 mm

Dimension G

N/A 1.65 in41.91 mm

Dimension L

N/A 5.68 in144.3 mm

Dimension E

N/A 9.88 in251 mm

Dimension F

N/A 11.7500 in298.5 mm

Dimension H

N/A 1.26 in32 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension N

N/A 4.21 in106.9 mm

Dimension RVV

N/A 1.34 in34.0 mm

Dimension SVV

N/A 7.02 in178.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm