Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 1.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFX11V115SB QVVFX11V115SC QVVFX11V115SEB QVVFX11V115SEC QVVFX11V115SEM QVVFX11V115SEN QVVFX11V115SEO QVVFX11V115SET QVVFX11V115SM QVVFX11V115SN QVVFX11V115SO QVVFX11V115ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450365239 0883450365246 0883450365253 0883450365260 0883450365277 0883450365284 0883450365291 0883450365307 0883450365314 0883450365321 0883450365338 0883450365345

Other Dimensions

Dimension BC

N/A 5.75 in146.1 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 4.75 in120.7 mm

Dimension L

N/A 3.31 in84.1 mm

Dimension E

N/A 4.08 in103.6 mm

Dimension F

N/A 5.31 in134.9 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L Exp

N/A 3.39 in86.1 mm

Dimension L Fix

N/A 3.31 in84.1 mm

Dimension N

N/A 2.56 in65 mm

Dimension RVV

N/A 0.72 in18.3 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm