Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFX11V200SB QVVFX11V200SC QVVFX11V200SEB QVVFX11V200SEC QVVFX11V200SEM QVVFX11V200SEN QVVFX11V200SEO QVVFX11V200SET QVVFX11V200SM QVVFX11V200SN QVVFX11V200SO QVVFX11V200ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450365352 0883450365369 0883450365376 0883450365383 0883450365390 0883450365406 0883450365413 0883450365420 0883450365437 0883450365444 0883450365451 0883450365468

Other Dimensions

Dimension BC

N/A 5.75 in146.1 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 4.75 in120.7 mm

Dimension L

N/A 3.31 in84.1 mm

Dimension E

N/A 4.08 in103.6 mm

Dimension F

N/A 5.31 in134.9 mm

Dimension H

N/A 0.88 in22.4 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L Exp

N/A 3.39 in86.1 mm

Dimension L Fix

N/A 3.31 in84.1 mm

Dimension N

N/A 2.56 in65 mm

Dimension RVV

N/A 0.72 in18.3 mm

Dimension SVV

N/A 4.02 in102.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm