Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX14V060SB QVVFX14V060SC QVVFX14V060SEB QVVFX14V060SEC QVVFX14V060SEM QVVFX14V060SEN QVVFX14V060SEO QVVFX14V060SET QVVFX14V060SM QVVFX14V060SN QVVFX14V060SO QVVFX14V060ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450365833 0883450365840 0883450365857 0883450365864 0883450365871 0883450365888 0883450365895 0883450365901 0883450365918 0883450365925 0883450365932 0883450365949

Other Dimensions

Dimension BC

N/A 7.12 in180.8 mm

Dimension C

N/A 3.7 in94 mm

Dimension D

N/A 5.75 in146.1 mm

Dimension L

N/A 3.35 in85.1 mm

Dimension E

N/A 5.03 in127.8 mm

Dimension F

N/A 6.19 in157.2 mm

Dimension H

N/A 1 in25.4 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L Exp

N/A 3.44 in87.4 mm

Dimension L Fix

N/A 3.35 in85.1 mm

Dimension N

N/A 2.85 in72.4 mm

Dimension RVV

N/A 0.63 in16 mm

Dimension SVV

N/A 3.99 in101.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.83

Y2 - Geometry Factor

N/A 4.22

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm