Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX16V070SB QVVFX16V070SC QVVFX16V070SEB QVVFX16V070SEC QVVFX16V070SEM QVVFX16V070SEN QVVFX16V070SEO QVVFX16V070SET QVVFX16V070SM QVVFX16V070SN QVVFX16V070SO QVVFX16V070ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450366311 0883450366328 0883450366335 0883450366342 0883450366359 0883450366366 0883450366373 0883450366380 0883450366397 0883450366403 0883450366410 0883450366427

Other Dimensions

Dimension BC

N/A 8.5 in215.9 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 6.65 in168.9 mm

Dimension L

N/A 3.45 in87.6 mm

Dimension E

N/A 6.01 in152.7 mm

Dimension F

N/A 7.44 in189 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.53 in89.7 mm

Dimension L Fix

N/A 3.45 in87.6 mm

Dimension N

N/A 3 in76.2 mm

Dimension RVV

N/A 0.64 in16.3 mm

Dimension SVV

N/A 4.08 in103.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lbf278000 N

C - Dynamic Load (Basic)

N/A 57200 lbf254000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.01

Y2 - Geometry Factor

N/A 4.48

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm