Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX19V080SB QVVFX19V080SC QVVFX19V080SEB QVVFX19V080SEC QVVFX19V080SEM QVVFX19V080SEN QVVFX19V080SEO QVVFX19V080SET QVVFX19V080SM QVVFX19V080SN QVVFX19V080SO QVVFX19V080ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450367035 0883450367042 0883450367059 0883450367066 0883450367073 0883450367080 0883450367097 0883450367103 0883450367110 0883450367127 0883450367134 0883450367141

Other Dimensions

Dimension BC

N/A 9.5 in241.3 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension L

N/A 3.87 in98.3 mm

Dimension E

N/A 6.72 in170.7 mm

Dimension F

N/A 8.37 in212.6 mm

Dimension H

N/A 1.31 in33.3 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Exp

N/A 3.96 in100.6 mm

Dimension L Fix

N/A 3.87 in98.3 mm

Dimension N

N/A 3.31 in84.1 mm

Dimension RVV

N/A 0.62 in15.7 mm

Dimension SVV

N/A 4.49 in114 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lbf441000 N

C - Dynamic Load (Basic)

N/A 86600 lbf385000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.80

Y2 - Geometry Factor

N/A 4.17

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm