Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX22V100SB QVVFX22V100SC QVVFX22V100SEB QVVFX22V100SEC QVVFX22V100SEM QVVFX22V100SEN QVVFX22V100SEO QVVFX22V100SET QVVFX22V100SM QVVFX22V100SN QVVFX22V100SO QVVFX22V100ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450367875 0883450367882 0883450367899 0883450367905 0883450367912 0883450367929 0883450367936 0883450367943 0883450367950 0883450367967 0883450367974 0883450367981

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 8.5 in215.9 mm

Dimension L

N/A 4.49 in114 mm

Dimension E

N/A 8.31 in211.1 mm

Dimension F

N/A 10.56 in268.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 4.58 in116.3 mm

Dimension L Fix

N/A 4.49 in114 mm

Dimension N

N/A 3.96 in100.6 mm

Dimension RVV

N/A 0.5 in12.7 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm