Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 3 11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFX22V311SB QVVFX22V311SC QVVFX22V311SEB QVVFX22V311SEC QVVFX22V311SEM QVVFX22V311SEN QVVFX22V311SEO QVVFX22V311SET QVVFX22V311SM QVVFX22V311SN QVVFX22V311SO QVVFX22V311ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Flange Block

UPC Code

N/A 0883450367998 0883450368001 0883450368018 0883450368025 0883450368032 0883450368049 0883450368056 0883450368063 0883450368070 0883450368087 0883450368094 0883450368100

Other Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 8.5 in215.9 mm

Dimension L

N/A 4.49 in114 mm

Dimension E

N/A 8.31 in211.1 mm

Dimension F

N/A 10.56 in268.2 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 4.58 in116.3 mm

Dimension L Fix

N/A 4.49 in114 mm

Dimension N

N/A 3.96 in100.6 mm

Dimension RVV

N/A 0.5 in12.7 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm