Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVPR14V060SB QVVPR14V060SC QVVPR14V060SEB QVVPR14V060SEC QVVPR14V060SEM QVVPR14V060SEN QVVPR14V060SEO QVVPR14V060SET QVVPR14V060SM QVVPR14V060SN QVVPR14V060SO QVVPR14V060ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450080217 0883450080224 0883450080231 0883450175654 0883450175845 0883450176033 0883450204491 0883450204811 0883450216913 0883450217231 0883450229333 0883450229654

Other Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.25 in260.4 mm

Dimension G

N/A 3.25 in82.6 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.67 in93.2 mm

Dimension RVV

N/A 0.6 in15.2 mm

Dimension SVV

N/A 4.09 in103.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lbf231000 N

C - Dynamic Load (Basic)

N/A 47800 lbf213000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm