Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX26V110SB QVVFX26V110SC QVVFX26V110SEB QVVFX26V110SEC QVVFX26V110SEM QVVFX26V110SEN QVVFX26V110SEO QVVFX26V110SET QVVFX26V110SM QVVFX26V110SN QVVFX26V110SO QVVFX26V110ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450369312 0883450369329 0883450369336 0883450369343 0883450369350 0883450369367 0883450369374 0883450369381 0883450369398 0883450369404 0883450369411 0883450369428

Other Dimensions

Dimension BC

N/A 12.88 in327.2 mm

Dimension C

N/A 6.88 in174.8 mm

Dimension D

N/A 10.1 in256.5 mm

Dimension E

N/A 6.44 in163.6 mm

Dimension F

N/A 15.13 in384.3 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 5.62 in142.7 mm

Dimension L Fix

N/A 5.53 in140.5 mm

Dimension N

N/A 4.21 in106.9 mm

Dimension RVV

N/A 1.49 in37.8 mm

Dimension SVV

N/A 7.02 in178.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm