Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 130 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVVFX28V130SB QVVFX28V130SC QVVFX28V130SEB QVVFX28V130SEC QVVFX28V130SEM QVVFX28V130SEN QVVFX28V130SEO QVVFX28V130SET QVVFX28V130SM QVVFX28V130SN QVVFX28V130SO QVVFX28V130ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450368957 0883450368964 0883450368971 0883450368988 0883450368995 0883450369008 0883450369015 0883450369022 0883450369039 0883450369046 0883450369053 0883450369060

Other Dimensions

Dimension BC

N/A 14 in355.6 mm

Dimension C

N/A 7.47 in189.7 mm

Dimension D

N/A 11.19 in284.2 mm

Dimension E

N/A 7 in177.8 mm

Dimension F

N/A 16.5000 in419.100 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L Exp

N/A 6.62 in168.1 mm

Dimension L Fix

N/A 6.54 in166.1 mm

Dimension N

N/A 5.45 in138.4 mm

Dimension RVV

N/A 0.48 in12.2 mm

Dimension SVV

N/A 7.02 in178.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.89

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm