Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 3 11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVVFY22V311SB QVVFY22V311SC QVVFY22V311SEB QVVFY22V311SEC QVVFY22V311SEM QVVFY22V311SEN QVVFY22V311SEO QVVFY22V311SET QVVFY22V311SM QVVFY22V311SN QVVFY22V311SO QVVFY22V311ST

Locking Style

N/A Double V-Lock

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450093316 0883450093941 0883450106344 0883450106535 0883450112628 0883450112888 0883450124799 0883450125468 0883450137263 0883450137393 0883450144544 0883450145152

Other Dimensions

Dimension BC

N/A 10.75 in273.1 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 8.76 in222.5 mm

Dimension E

N/A 7.6 in193 mm

Dimension F

N/A 12.63 in320.8 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L Exp

N/A 4.62 in117.3 mm

Dimension L Fix

N/A 4.54 in115.3 mm

Dimension N

N/A 4.06 in103.1 mm

Dimension RVV

N/A 0.45 in11.4 mm

Dimension SVV

N/A 4.99 in126.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm